Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB105115DX N/A 115 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB11060DX N/A 60 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB110115DX N/A 115 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB11550DX N/A 50 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB11570DX N/A 70.225 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB12060DX N/A 60 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB120100DX N/A 100 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB125100DX N/A 100 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB13060DX N/A 60 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A CAD
MB130100DX N/A 100 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A CAD
MB13560DX N/A 60 mm N/A 140 mm N/A 135 mm N/A N/A 2.5 mm N/A CAD
MB14060DX N/A 60 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A CAD
MB140100DX N/A 100 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A CAD
MB15080DX N/A 80 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A CAD
MB150100DX N/A 100 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A CAD
Unit of Measure
1 2 3 4 5