Part Number |
Do |
Di |
Di x Do |
do_max |
CAD |
|---|---|---|---|---|---|
| MWXT0816-062 | N/A 0.99 in | N/A 0.515 in | N/A 1/2 x 1 in | N/A 1 in |
N/A
|
| MWXT0816-080 | N/A 0.99 in | N/A 0.515 in | N/A 1/2 x 1 in | N/A 1 in |
N/A
|
| MWXT1020-062 | N/A 1.24 in | N/A 0.64 in | N/A 5/8 x 1 1/4 in | N/A 1.25 in |
N/A
|
| MWXT1020-080 | N/A 1.24 in | N/A 0.64 in | N/A 5/8 x 1 1/4 in | N/A 1.25 in |
N/A
|
| MWXT1020-125 | N/A 1.24 in | N/A 0.64 in | N/A 5/8 x 1 1/4 in | N/A 1.25 in |
N/A
|
| MWXT1224-062 | N/A 1.49 in | N/A 0.765 in | N/A 3/4 x 1 1/2 in | N/A 1.5 in |
N/A
|
| MWXT1224-080 | N/A 1.49 in | N/A 0.765 in | N/A 3/4 x 1 1/2 in | N/A 1.5 in |
N/A
|
| MWXT1224-125 | N/A 1.49 in | N/A 0.765 in | N/A 3/4 x 1 1/2 in | N/A 1.5 in |
N/A
|
| MWXT1428-062 | N/A 1.74 in | N/A 0.89 in | N/A 7/8 x 1 3/4 in | N/A 1.75 in |
N/A
|
| MWXT1428-080 | N/A 1.74 in | N/A 0.89 in | N/A 7/8 x 1 3/4 in | N/A 1.75 in |
N/A
|
| MWXT1428-125 | N/A 1.74 in | N/A 0.89 in | N/A 7/8 x 1 3/4 in | N/A 1.75 in |
N/A
|
| MWXT1632-062 | N/A 1.99 in | N/A 1.015 in | N/A 1 x 2 in | N/A 2 in |
N/A
|
| MWXT1632-080 | N/A 1.99 in | N/A 1.015 in | N/A 1 x 2 in | N/A 2 in |
N/A
|
| MWXT1632-125 | N/A 1.99 in | N/A 1.015 in | N/A 1 x 2 in | N/A 2 in |
N/A
|
| MWXT1834-062 | N/A 2.115 in | N/A 1.14 in | N/A 1 1/8 x 2 1/8 in | N/A 2.125 in |
N/A
|
| MWXT1834-080 | N/A 2.115 in | N/A 1.14 in | N/A 1 1/8 x 2 1/8 in | N/A 2.125 in |
N/A
|
| MWXT1834-125 | N/A 2.115 in | N/A 1.14 in | N/A 1 1/8 x 2 1/8 in | N/A 2.125 in |
N/A
|
| MWXT2036-062 | N/A 2.24 in | N/A 1.265 in | N/A 1 1/4 x 2 1/4 in | N/A 2.25 in |
N/A
|
| MWXT2036-080 | N/A 2.24 in | N/A 1.265 in | N/A 1 1/4 x 2 1/4 in | N/A 2.25 in |
N/A
|
| MWXT2036-125 | N/A 2.24 in | N/A 1.265 in | N/A 1 1/4 x 2 1/4 in | N/A 2.25 in |
N/A
|
| MWXT2238-062 | N/A 2.365 in | N/A 1.39 in | N/A 1 3/8 x 2 3/8 in | N/A 2.375 in |
N/A
|
| MWXT2238-080 | N/A 2.365 in | N/A 1.39 in | N/A 1 3/8 x 2 3/8 in | N/A 2.375 in |
N/A
|
| MWXT2238-125 | N/A 2.365 in | N/A 1.39 in | N/A 1 3/8 x 2 3/8 in | N/A 2.375 in |
N/A
|
| MWXT2440-062 | N/A 2.49 in | N/A 1.515 in | N/A 1 1/2 x 2 1/2 in | N/A 2.5 in |
N/A
|
| MWXT2440-080 | N/A 2.49 in | N/A 1.515 in | N/A 1 1/2 x 2 1/2 in | N/A 2.5 in |
N/A
|