Part Number |
Do |
Di |
Di x Do |
do_max |
CAD |
|---|---|---|---|---|---|
| MWXT2440-125 | N/A 2.49 in | N/A 1.515 in | N/A 1 1/2 x 2 1/2 in | N/A 2.5 in |
N/A |
| MWXT2642-062 | N/A 2.615 in | N/A 1.64 in | N/A 1 5/8 x 2 5/8 in | N/A 2.625 in |
N/A |
| MWXT2642-080 | N/A 2.615 in | N/A 1.64 in | N/A 1 5/8 x 2 5/8 in | N/A 2.625 in |
N/A |
| MWXT2642-125 | N/A 2.615 in | N/A 1.64 in | N/A 1 5/8 x 2 5/8 in | N/A 2.625 in |
N/A |
| MWXT2844-062 | N/A 2.74 in | N/A 1.765 in | N/A 1 3/4 x 2 3/4 in | N/A 2.75 in |
N/A |
| MWXT2844-080 | N/A 2.74 in | N/A 1.765 in | N/A 1 3/4 x 2 3/4 in | N/A 2.75 in |
N/A |
| MWXT2844-125 | N/A 2.74 in | N/A 1.765 in | N/A 1 3/4 x 2 3/4 in | N/A 2.75 in |
N/A |
| MWXT3248-062 | N/A 2.99 in | N/A 2.015 in | N/A 2 x 3 in | N/A 3 in |
N/A |
| MWXT3248-080 | N/A 2.99 in | N/A 2.015 in | N/A 2 x 3 in | N/A 3 in |
N/A |
| MWXT3248-125 | N/A 2.99 in | N/A 2.015 in | N/A 2 x 3 in | N/A 3 in |
N/A |
| MWXT3652-062 | N/A 3.24 in | N/A 2.265 in | N/A 2 1/4 x 3 1/4 in | N/A 3.25 in |
N/A |
| MWXT3652-080 | N/A 3.24 in | N/A 2.265 in | N/A 2 1/4 x 3 1/4 in | N/A 3.25 in |
N/A |
| MWXT3652-125 | N/A 3.24 in | N/A 2.265 in | N/A 2 1/4 x 3 1/4 in | N/A 3.25 in |
N/A |
| MWXT4060-062 | N/A 3.74 in | N/A 2.515 in | N/A 2 1/2 x 3 3/4 in | N/A 3.75 in |
N/A |
| MWXT4060-080 | N/A 3.74 in | N/A 2.515 in | N/A 2 1/2 x 3 3/4 in | N/A 3.75 in |
N/A |
| MWXT4060-125 | N/A 3.74 in | N/A 2.515 in | N/A 2 1/2 x 3 3/4 in | N/A 3.75 in |
N/A |
| MWXT4464-062 | N/A 3.99 in | N/A 2.765 in | N/A 2 3/4 x 4 in | N/A 4 in |
N/A |
| MWXT4464-080 | N/A 3.99 in | N/A 2.765 in | N/A 2 3/4 x 4 in | N/A 4 in |
N/A |
| MWXT4464-125 | N/A 3.99 in | N/A 2.765 in | N/A 2 3/4 x 4 in | N/A 4 in |
N/A |
| MWXT4872-062 | N/A 4.49 in | N/A 3.015 in | N/A 3 x 4 1/2 in | N/A 4.5 in |
N/A |
| MWXT4872-080 | N/A 4.49 in | N/A 3.015 in | N/A 3 x 4 1/2 in | N/A 4.5 in |
N/A |
| MWXT4872-125 | N/A 4.49 in | N/A 3.015 in | N/A 3 x 4 1/2 in | N/A 4.5 in |
N/A |