Print Back
GGB-MEGALIFE-XT-thrust-washers---inch
GGB-MEGALIFE-XT-thrust-washers---inch-dimensions
Unit of Measure
1 2 

Part Number

Do

Di

Di x Do

do_max

CAD

MWXT0816-062 N/A 0.99 in N/A 0.515 in N/A 1/2 x 1 in N/A 1 in N/A CAD
MWXT0816-080 N/A 0.99 in N/A 0.515 in N/A 1/2 x 1 in N/A 1 in N/A CAD
MWXT1020-062 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD
MWXT1020-080 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD
MWXT1020-125 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD
MWXT1224-062 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD
MWXT1224-080 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD
MWXT1224-125 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD
MWXT1428-062 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD
MWXT1428-080 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD
MWXT1428-125 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD
MWXT1632-062 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD
MWXT1632-080 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD
MWXT1632-125 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD
MWXT1834-062 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD
MWXT1834-080 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD
MWXT1834-125 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD
MWXT2036-062 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD
MWXT2036-080 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD
MWXT2036-125 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD
MWXT2238-062 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD
MWXT2238-080 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD
MWXT2238-125 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD
MWXT2440-062 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD
MWXT2440-080 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD
Unit of Measure
1 2