COMPANY HEADER
Print Back
GGB-MEGALIFE-XT-thrust-washers---inch
GGB-MEGALIFE-XT-thrust-washers---inch-dimensions
Unit of Measure
1 2 

Part Number

Do

Di

Di x Do

do_max

CAD

MWXT2440-125 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
MWXT2642-062 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2642-080 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2642-125 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2844-062 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT2844-080 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT2844-125 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT3248-062 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3248-080 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3248-125 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3652-062 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT3652-080 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT3652-125 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT4060-062 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4060-080 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4060-125 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4464-062 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4464-080 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4464-125 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4872-062 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
MWXT4872-080 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
MWXT4872-125 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
Unit of Measure
1 2