Part Number |
Do |
Di |
Di x Do |
CAD |
|---|---|---|---|---|
| MWXTM1224-1.5 | N/A 23.75 mm | N/A 12.5 mm | N/A 12 x 24 mm |
N/A
|
| MWXTM1224-2 | N/A 23.75 mm | N/A 12.5 mm | N/A 12 x 24 mm |
N/A
|
| MWXTM1530-1.5 | N/A 29.75 mm | N/A 15.5 mm | N/A 15 x 30 mm |
N/A
|
| MWXTM1530-2 | N/A 29.75 mm | N/A 15.5 mm | N/A 15 x 30 mm |
N/A
|
| MWXTM1530-3 | N/A 29.75 mm | N/A 15.5 mm | N/A 15 x 30 mm |
N/A
|
| MWXTM1836-1.5 | N/A 35.75 mm | N/A 18.5 mm | N/A 18 x 36 mm |
N/A
|
| MWXTM1836-2 | N/A 35.75 mm | N/A 18.5 mm | N/A 18 x 36 mm |
N/A
|
| MWXTM1836-3 | N/A 35.75 mm | N/A 18.5 mm | N/A 18 x 36 mm |
N/A
|
| MWXTM2040-1.5 | N/A 39.75 mm | N/A 20.5 mm | N/A 20 x 40 mm |
N/A
|
| MWXTM2040-2 | N/A 39.75 mm | N/A 20.5 mm | N/A 20 x 40 mm |
N/A
|
| MWXTM2040-3 | N/A 39.75 mm | N/A 20.5 mm | N/A 20 x 40 mm |
N/A
|
| MWXTM2244-1.5 | N/A 43.75 mm | N/A 22.5 mm | N/A 22 x 44 mm |
N/A
|
| MWXTM2244-2 | N/A 43.75 mm | N/A 22.5 mm | N/A 22 x 44 mm |
N/A
|
| MWXTM2244-3 | N/A 43.75 mm | N/A 22.5 mm | N/A 22 x 44 mm |
N/A
|
| MWXTM2550-1.5 | N/A 49.75 mm | N/A 25.5 mm | N/A 25 x 50 mm |
N/A
|
| MWXTM2550-2 | N/A 49.75 mm | N/A 25.5 mm | N/A 25 x 50 mm |
N/A
|
| MWXTM2550-3 | N/A 49.75 mm | N/A 25.5 mm | N/A 25 x 50 mm |
N/A
|
| MWXTM3055-1.5 | N/A 54.75 mm | N/A 30.5 mm | N/A 30 x 55 mm |
N/A
|
| MWXTM3055-2 | N/A 54.75 mm | N/A 30.5 mm | N/A 30 x 55 mm |
N/A
|
| MWXTM3055-3 | N/A 54.75 mm | N/A 30.5 mm | N/A 30 x 55 mm |
N/A
|
| MWXTM3560-1.5 | N/A 59.75 mm | N/A 35.5 mm | N/A 35 x 60 mm |
N/A
|
| MWXTM3560-2 | N/A 59.75 mm | N/A 35.5 mm | N/A 35 x 60 mm |
N/A
|
| MWXTM3560-3 | N/A 59.75 mm | N/A 35.5 mm | N/A 35 x 60 mm |
N/A
|
| MWXTM4065-1.5 | N/A 64.75 mm | N/A 40.5 mm | N/A 40 x 65 mm |
N/A
|
| MWXTM4065-2 | N/A 64.75 mm | N/A 40.5 mm | N/A 40 x 65 mm |
N/A
|