Part Number |
Do |
Di |
Di x Do |
CAD |
|---|---|---|---|---|
| MWXTM4065-3 | N/A 64.75 mm | N/A 40.5 mm | N/A 40 x 65 mm |
N/A
|
| MWXTM4570-1.5 | N/A 69.75 mm | N/A 45.5 mm | N/A 45 x 70 mm |
N/A
|
| MWXTM4570-2 | N/A 69.75 mm | N/A 45.5 mm | N/A 45 x 70 mm |
N/A
|
| MWXTM4570-3 | N/A 69.75 mm | N/A 45.5 mm | N/A 45 x 70 mm |
N/A
|
| MWXTM5075-1.5 | N/A 74.75 mm | N/A 50.5 mm | N/A 50 x 75 mm |
N/A
|
| MWXTM5075-2 | N/A 74.75 mm | N/A 50.5 mm | N/A 50 x 75 mm |
N/A
|
| MWXTM5075-3 | N/A 74.75 mm | N/A 50.5 mm | N/A 50 x 75 mm |
N/A
|
| MWXTM5580-1.5 | N/A 79.75 mm | N/A 55.5 mm | N/A 55 x 80 mm |
N/A
|
| MWXTM5580-2 | N/A 79.75 mm | N/A 55.5 mm | N/A 55 x 80 mm |
N/A
|
| MWXTM5580-3 | N/A 79.75 mm | N/A 55.5 mm | N/A 55 x 80 mm |
N/A
|
| MWXTM6085-1.5 | N/A 84.75 mm | N/A 60.5 mm | N/A 60 x 85 mm |
N/A
|
| MWXTM6085-2 | N/A 84.75 mm | N/A 60.5 mm | N/A 60 x 85 mm |
N/A
|
| MWXTM6085-3 | N/A 84.75 mm | N/A 60.5 mm | N/A 60 x 85 mm |
N/A
|
| MWXTM6595-1.5 | N/A 94.75 mm | N/A 65.5 mm | N/A 65 x 95 mm |
N/A
|
| MWXTM6595-2 | N/A 94.75 mm | N/A 65.5 mm | N/A 65 x 95 mm |
N/A
|
| MWXTM6595-3 | N/A 94.75 mm | N/A 65.5 mm | N/A 65 x 95 mm |
N/A
|
| MWXTM70100-1.5 | N/A 99.75 mm | N/A 70.5 mm | N/A 70 x 100 mm |
N/A
|
| MWXTM70100-2 | N/A 99.75 mm | N/A 70.5 mm | N/A 70 x 100 mm |
N/A
|
| MWXTM70100-3 | N/A 99.75 mm | N/A 70.5 mm | N/A 70 x 100 mm |
N/A
|
| MWXTM75115-1.5 | N/A 114.75 mm | N/A 75.5 mm | N/A 75 x 115 mm |
N/A
|
| MWXTM75115-2 | N/A 114.75 mm | N/A 75.5 mm | N/A 75 x 115 mm |
N/A
|
| MWXTM75115-3 | N/A 114.75 mm | N/A 75.5 mm | N/A 75 x 115 mm |
N/A
|