COMPANY HEADER
Print Back
GGB-MEGALIFE-XT-thrust-washers---metric
GGB-MEGALIFE-XT-thrust-washers---metric-dimensions
Unit of Measure
1 2 

Part Number

Do

Di

Di x Do

CAD

MWXTM1224-1.5 N/A 23.75 mm N/A 12.5 mm N/A 12 x 24 mm N/A CAD Icon (for items table)
MWXTM1224-2 N/A 23.75 mm N/A 12.5 mm N/A 12 x 24 mm N/A CAD Icon (for items table)
MWXTM1530-1.5 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1530-2 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1530-3 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1836-1.5 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM1836-2 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM1836-3 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM2040-1.5 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2040-2 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2040-3 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2244-1.5 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2244-2 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2244-3 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2550-1.5 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM2550-2 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM2550-3 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM3055-1.5 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3055-2 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3055-3 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3560-1.5 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM3560-2 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM3560-3 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM4065-1.5 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A CAD Icon (for items table)
MWXTM4065-2 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A CAD Icon (for items table)
Unit of Measure
1 2