Part Number |
⌀-A |
B |
C |
D |
ball bore H7 |
L |
CAD |
|---|---|---|---|---|---|---|---|
| 0-8 | N/A 8 mm | N/A 17.5 mm | N/A 28.5 mm | N/A 6.4 mm | N/A 10 mm | N/A 2.5 mm |
N/A
|
| 0-10 | N/A 10 mm | N/A 17.5 mm | N/A 28.5 mm | N/A 6.4 mm | N/A 12 mm | N/A 2.5 mm |
N/A
|
| 0-12 | N/A 12 mm | N/A 17.5 mm | N/A 28.5 mm | N/A 6.4 mm | N/A 14 mm | N/A 2.5 mm |
N/A
|
| 0-15 | N/A 15 mm | N/A 17.5 mm | N/A 28.5 mm | N/A 6.4 mm | N/A 17 mm | N/A 2.5 mm |
N/A
|