Print Back
GGB-MINI---bearing
GGB-MINI---bearing-dimensions
Unit of Measure
1 

Part Number

⌀-A

B

C

D

ball bore H7

L

CAD

0-8 N/A 8 mm N/A 17.5 mm N/A 28.5 mm N/A 6.4 mm N/A 10 mm N/A 2.5 mm N/A CAD
0-10 N/A 10 mm N/A 17.5 mm N/A 28.5 mm N/A 6.4 mm N/A 12 mm N/A 2.5 mm N/A CAD
0-12 N/A 12 mm N/A 17.5 mm N/A 28.5 mm N/A 6.4 mm N/A 14 mm N/A 2.5 mm N/A CAD
0-15 N/A 15 mm N/A 17.5 mm N/A 28.5 mm N/A 6.4 mm N/A 17 mm N/A 2.5 mm N/A CAD
Unit of Measure
1