Print Back
GGB-PB-Exalign-Pedestal-Bearing
GGB-PB-Exalign-Pedestal-Bearing-dimensions
Unit of Measure
1 

Part Number

⌀ B

C

D

ball bore H7

E

L

CAD

PB1-10M N/A 8 mm N/A 76 mm N/A 10 mm N/A 12 mm N/A 15 mm N/A 102 mm N/A CAD
PB1-12M N/A 8 mm N/A 76 mm N/A 12.00 mm N/A 14 mm N/A 15 mm N/A 102 mm N/A CAD
PB1-15M N/A 8 mm N/A 76 mm N/A 15.00 mm N/A 17 mm N/A 15 mm N/A 102 mm N/A CAD
PB2-20M N/A 10 mm N/A 95 mm N/A 20 mm N/A 23 mm N/A 20 mm N/A 124 mm N/A CAD
PB2-25M N/A 10 mm N/A 95 mm N/A 25 mm N/A 28 mm N/A 25 mm N/A 124 mm N/A CAD
PB3-30M N/A 12 mm N/A 122 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A 159 mm N/A CAD
PB4-35M N/A 12 mm N/A 137 mm N/A 35 mm N/A 39 mm N/A 35 mm N/A 183 mm N/A CAD
PB4-40M N/A 12 mm N/A 137 mm N/A 40 mm N/A 44 mm N/A 40 mm N/A 183 mm N/A CAD
PB5-45M N/A 12 mm N/A 152 mm N/A 45.000 mm N/A 50 mm N/A 45 mm N/A 194 mm N/A CAD
PB6-50M N/A 16 mm N/A 168 mm N/A 50 mm N/A 55 mm N/A 50 mm N/A 214 mm N/A CAD
PB7-55M N/A 16 mm N/A 197 mm N/A 55 mm N/A 60 mm N/A 55 mm N/A 247 mm N/A CAD
PB7-60M N/A 16 mm N/A 197 mm N/A 60 mm N/A 65 mm N/A 60 mm N/A 247 mm N/A CAD
PB7-65M N/A 16 mm N/A 197 mm N/A 65 mm N/A 70 mm N/A 60 mm N/A 247 mm N/A CAD
PB8-70M N/A 16 mm N/A 200 mm N/A 70 mm N/A 75 mm N/A 65 mm N/A 254 mm N/A CAD
PB8-75M N/A 16 mm N/A 200 mm N/A 75 mm N/A 80 mm N/A 65 mm N/A 254 mm N/A CAD
PB9-80M N/A 20 mm N/A 235 mm N/A 80 mm N/A 85 mm N/A 80 mm N/A 295 mm N/A CAD
PB9-85M N/A 20 mm N/A 235 mm N/A 85 mm N/A 90 mm N/A 80 mm N/A 295 mm N/A CAD
PB10-90M N/A 20 mm N/A 279 mm N/A 90 mm N/A 95 mm N/A 80 mm N/A 330 mm N/A CAD
PB10-100M N/A 20 mm N/A 279 mm N/A 100 mm N/A 105 mm N/A 80 mm N/A 330 mm N/A CAD
Unit of Measure
1