Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| PM0812DS | N/A 12 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A |
| PM1015DS | N/A 15 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A |
| PM1020DS | N/A 20 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A |
| PM1615DS | N/A 15 mm | N/A 18 mm | N/A 16 mm | N/A 1 mm |
N/A |
| PM1815DS | N/A 15 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A |
| PM2010DS | N/A 10 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| PM2015DS | N/A 15 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| PM2020DS | N/A 20 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| PM2025DS | N/A 25 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| PM2030DS | N/A 30 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| PM2215DS | N/A 15 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A |
| PM2225DS | N/A 25 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A |
| PM2425DS | N/A 25 mm | N/A 27 mm | N/A 24 mm | N/A 1.5 mm |
N/A |
| PM2515DS | N/A 15 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| PM2520DS | N/A 20 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| PM2525DS | N/A 25 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| PM2530DS | N/A 30 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| PM2830DS | N/A 30 mm | N/A 32 mm | N/A 28 mm | N/A 2 mm |
N/A |
| PM2830DS | N/A 30 mm | N/A 31 mm | N/A 28 mm | N/A 2 mm |
N/A |
| PM3020DS | N/A 20 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| PM3025DS | N/A 25 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| PM3030DS | N/A 30 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| PM3230DS | N/A 30 mm | N/A 36 mm | N/A 32 mm | N/A 2 mm |
N/A |
| PM3240DS | N/A 40 mm | N/A 36 mm | N/A 32 mm | N/A 2 mm |
N/A |
| PM3530DS | N/A 30 mm | N/A 39 mm | N/A 35 mm | N/A 2 mm |
N/A |