Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| PM7040DS | N/A 40 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A |
| PM7050DS | N/A 50 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A |
| PM7065DS | N/A 65 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A |
| PM7080DS | N/A 80 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A |
| PM7520DS | N/A 20 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A |
| PM7540DS | N/A 40 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A |
| PM7560DS | N/A 60 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A |
| PM7580DS | N/A 80 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A |
| PM8040DS | N/A 40 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A |
| PM8060DS | N/A 60 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A |
| PM8080DS | N/A 80 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A |
| PM80100DS | N/A 100 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A |
| PM8540DS | N/A 40 mm | N/A 90 mm | N/A 85 mm | N/A 2.5 mm |
N/A |
| PM8580DS | N/A 80 mm | N/A 90 mm | N/A 85 mm | N/A 2.5 mm |
N/A |
| PM9040DS | N/A 40 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A |
| PM9050DS | N/A 50 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A |
| PM9080DS | N/A 80 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A |
| PM90100DS | N/A 100 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A |
| PM10050DS | N/A 50 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A |
| PM10060DS | N/A 60 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A |
| PM10080DS | N/A 80 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A |
| PM100115DS | N/A 115 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A |
| PM10560DS | N/A 60 mm | N/A 110 mm | N/A 105 mm | N/A 2.5 mm |
N/A |
| PM11060DS | N/A 60 mm | N/A 115 mm | N/A 110 mm | N/A 2.5 mm |
N/A |
| PM11570DS | N/A 70 mm | N/A 120 mm | N/A 115 mm | N/A 2.5 mm |
N/A |