Part Number |
B |
Di |
Ø dL |
Do |
CAD |
|---|---|---|---|---|---|
| 008DXR006 | N/A 0.375 in | N/A 1/2 in | N/A 5/32 in | N/A 19/32 in |
N/A |
| 008DXR008 | N/A 0.5 in | N/A 1/2 in | N/A 5/32 in | N/A 19/32 in |
N/A |
| 010DXR010 | N/A 0.625 in | N/A 5/8 in | N/A 5/32 in | N/A 23/32 in |
N/A |
| 010DXR012 | N/A 0.75 in | N/A 5/8 in | N/A 5/32 in | N/A 23/32 in |
N/A |
| 012DXR012 | N/A 0.75 in | N/A 3/4 in | N/A 5/32 in | N/A 7/8 in |
N/A |
| 012DXR016 | N/A 1 in | N/A 3/4 in | N/A 5/32 in | N/A 7/8 in |
N/A |
| 014DXR012 | N/A 0.75 in | N/A 7/8 in | N/A 5/32 in | N/A 1 in |
N/A |
| 014DXR016 | N/A 1 in | N/A 7/8 in | N/A 5/32 in | N/A 1 in |
N/A |
| 016DXR012 | N/A 0.75 in | N/A 1 in | N/A 5/16 in | N/A 1 1/8 in |
N/A |
| 016DXR016 | N/A 1 in | N/A 1 in | N/A 5/16 in | N/A 1 1/8 in |
N/A |
| 018DXR012 | N/A 0.75 in | N/A 1 1/8 in | N/A 5/16 in | N/A 1 8/32 in |
N/A |
| 018DXR016 | N/A 1 in | N/A 1 1/8 in | N/A 5/16 in | N/A 1 8/32 in |
N/A |
| 020DXR012 | N/A 0.75 in | N/A 1 1/4 in | N/A 5/16 in | N/A 1 13/32 in |
N/A |
| 020DXR016 | N/A 1 in | N/A 1 1/4 in | N/A 5/16 in | N/A 1 13/32 in |
N/A |
| 022DXR016 | N/A 1 in | N/A 1 3/8 in | N/A 5/16 in | N/A 1 17/32 in |
N/A |
| 022DXR024 | N/A 1.5 in | N/A 1 3/8 in | N/A 5/16 in | N/A 1 17/32 in |
N/A |
| 024DXR016 | N/A 1 in | N/A 1 1/2 in | N/A 5/16 in | N/A 1 21/32 in |
N/A |
| 024DXR024 | N/A 1.5 in | N/A 1 1/2 in | N/A 5/16 in | N/A 1 21/32 in |
N/A |
| 024DXR032 | N/A 2 in | N/A 1 1/2 in | N/A 5/16 in | N/A 1 21/32 in |
N/A |
| 026DXR016 | N/A 1 in | N/A 1 5/8 in | N/A 5/16 in | N/A 1 25/32 in |
N/A |
| 026DXR024 | N/A 1.5 in | N/A 1 5/8 in | N/A 5/16 in | N/A 1 25/32 in |
N/A |
| 026DXR032 | N/A 2 in | N/A 1 5/8 in | N/A 5/16 in | N/A 1 25/32 in |
N/A |
| 028DXR016 | N/A 1 in | N/A 1 3/4 in | N/A 5/16 in | N/A 1 15/16 in |
N/A |
| 028DXR024 | N/A 1.5 in | N/A 1 3/4 in | N/A 5/16 in | N/A 1 15/16 in |
N/A |
| 028DXR032 | N/A 2 in | N/A 1 3/4 in | N/A 5/16 in | N/A 1 15/16 in |
N/A |