Part Number |
B |
Di |
Ø dL |
Do |
CAD |
|---|---|---|---|---|---|
| 030DXR016 | N/A 1 in | N/A 1 7/8 in | N/A 5/16 in | N/A 2 1/16 in |
N/A
|
| 030DXR024 | N/A 1.5 in | N/A 1 7/8 in | N/A 5/16 in | N/A 2 1/16 in |
N/A
|
| 030DXR032 | N/A 1.875 in | N/A 1 7/8 in | N/A 5/16 in | N/A 2 1/16 in |
N/A
|
| 030DXR036 | N/A 2.25 in | N/A 1 7/8 in | N/A 5/16 in | N/A 2 1/16 in |
N/A
|
| 032DXR016 | N/A 1 in | N/A 2 in | N/A 5/16 in | N/A 2 3/16 in |
N/A
|
| 032DXR024 | N/A 1.5 in | N/A 2 in | N/A 5/16 in | N/A 2 3/16 in |
N/A
|
| 032DXR032 | N/A 2 in | N/A 2 in | N/A 5/16 in | N/A 2 3/16 in |
N/A
|
| 040DXR024 | N/A 1.5 in | N/A 2 1/2 in | N/A 5/16 in | N/A 2 11/16 in |
N/A
|
| 040DXR032 | N/A 2 in | N/A 2 1/2 in | N/A 5/16 in | N/A 2 11/16 in |
N/A
|
| 040DXR040 | N/A 2.5 in | N/A 2 1/2 in | N/A 5/16 in | N/A 2 11/16 in |
N/A
|
| 048DXR024 | N/A 1.5 in | N/A 3 in | N/A 5/16 in | N/A 3 3/16 in |
N/A
|
| 048DXR032 | N/A 2.5 in | N/A 3 in | N/A 5/16 in | N/A 3 3/16 in |
N/A
|
| 048DXR040 | N/A 2.5 in | N/A 3 in | N/A 5/16 in | N/A 3 3/16 in |
N/A
|
| 048DXR048 | N/A 3 in | N/A 3 in | N/A 5/16 in | N/A 3 3/16 in |
N/A
|