COMPANY HEADER
Print Back
GGB DX bushes - inch DXR series
GGB-DX-bushes---inch-DXR-series-dimensions
Unit of Measure
1 2 

Part Number

B

Di

Ø dL

Do

CAD

030DXR016 N/A 1 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A CAD Icon (for items table)
030DXR024 N/A 1.5 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A CAD Icon (for items table)
030DXR032 N/A 1.875 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A CAD Icon (for items table)
030DXR036 N/A 2.25 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A CAD Icon (for items table)
032DXR016 N/A 1 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A CAD Icon (for items table)
032DXR024 N/A 1.5 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A CAD Icon (for items table)
032DXR032 N/A 2 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A CAD Icon (for items table)
040DXR024 N/A 1.5 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A CAD Icon (for items table)
040DXR032 N/A 2 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A CAD Icon (for items table)
040DXR040 N/A 2.5 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A CAD Icon (for items table)
048DXR024 N/A 1.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A CAD Icon (for items table)
048DXR032 N/A 2.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A CAD Icon (for items table)
048DXR040 N/A 2.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A CAD Icon (for items table)
048DXR048 N/A 3 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A CAD Icon (for items table)
Unit of Measure
1 2