Part Number |
dD |
Di |
Do |
dP |
CAD |
|---|---|---|---|---|---|
| G08DXR | N/A 0.104 in | N/A 0.625 in | N/A 1.125 in | N/A 0.875 in |
N/A
|
| G10DXR | N/A 0.104 in | N/A 0.75 in | N/A 1.25 in | N/A 1 in |
N/A
|
| G12DXR | N/A 0.135 in | N/A 0.875 in | N/A 1.5 in | N/A 1.187 in |
N/A
|
| G14DXR | N/A 0.135 in | N/A 1 in | N/A 1.75 in | N/A 1.375 in |
N/A
|
| G16DXR | N/A 0.166 in | N/A 1.125 in | N/A 2 in | N/A 1.562 in |
N/A
|
| G18DXR | N/A 0.166 in | N/A 1.25 in | N/A 2.125 in | N/A 1.687 in |
N/A
|
| G20DXR | N/A 0.166 in | N/A 1.375 in | N/A 2.25 in | N/A 1.812 in |
N/A
|
| G22DXR | N/A 0.197 in | N/A 1.5 in | N/A 2.5 in | N/A 2 in |
N/A
|
| G24DXR | N/A 0.197 in | N/A 1.625 in | N/A 2.625 in | N/A 2.125 in |
N/A
|
| G26DXR | N/A 0.197 in | N/A 1.75 in | N/A 2.75 in | N/A 2.25 in |
N/A
|
| G28DXR | N/A 0.197 in | N/A 2 in | N/A 3 in | N/A 2.5 in |
N/A
|
| G30DXR | N/A 0.197 in | N/A 2.125 in | N/A 3.125 in | N/A 2.625 in |
N/A
|
| G32DXR | N/A 0.197 in | N/A 2.25 in | N/A 3.25 in | N/A 2.75 in |
N/A
|