Part Number |
dD |
Di |
Do |
dP |
CAD |
|---|---|---|---|---|---|
| WC08DX | N/A | N/A 10 mm | N/A 20 mm | N/A |
N/A
|
| WC10DX | N/A 1.75 mm | N/A 12 mm | N/A 24 mm | N/A 18 mm |
N/A
|
| WC12DX | N/A 2.25 mm | N/A 14 mm | N/A 26 mm | N/A 20 mm |
N/A
|
| WC14DX | N/A 2.25 mm | N/A 16 mm | N/A 30 mm | N/A 22 mm |
N/A
|
| WC16DX | N/A 2.25 mm | N/A 18 mm | N/A 32 mm | N/A 25 mm |
N/A
|
| WC18DX | N/A 3.25 mm | N/A 20 mm | N/A 36 mm | N/A 28 mm |
N/A
|
| WC20DX | N/A 3.25 mm | N/A 22 mm | N/A 38 mm | N/A 30 mm |
N/A
|
| WC22DX | N/A 3.25 mm | N/A 24 mm | N/A 42 mm | N/A 33 mm |
N/A
|
| WC24DX | N/A 3.25 mm | N/A 26 mm | N/A 44 mm | N/A 35 mm |
N/A
|
| WC25DX | N/A 4.25 mm | N/A 28 mm | N/A 48 mm | N/A 38 mm |
N/A
|
| WC30DX | N/A 4.25 mm | N/A 32 mm | N/A 54 mm | N/A 43 mm |
N/A
|
| WC35DX | N/A 4.25 mm | N/A 38 mm | N/A 62 mm | N/A 50 mm |
N/A
|
| WC40DX | N/A 4.25 mm | N/A 42 mm | N/A 66 mm | N/A 54 mm |
N/A
|
| WC45DX | N/A 4.25 mm | N/A 48 mm | N/A 74 mm | N/A 61 mm |
N/A
|
| WC50DX | N/A 4.25 mm | N/A 52 mm | N/A 78 mm | N/A 65 mm |
N/A
|