Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Do

Di

Ø dL

ep

CAD

PM2010DX N/A 10 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2015DX N/A 15 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2020DX N/A 20 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2025DX N/A 25 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2030DX N/A 30 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2215DX N/A 15 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2220DX N/A 20 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2225DX N/A 25 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2230DX N/A 30 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2415DX N/A 15 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2420DX N/A 20 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2425DX N/A 25 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2430DX N/A 30 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2515DX N/A 15 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2520DX N/A 20 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2525DX N/A 25 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2530DX N/A 30 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM283130DX N/A 30 mm N/A 31 mm N/A 28 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2820DX N/A 20 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A CAD
PM2825DX N/A 25 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A CAD
PM2830DX N/A 30 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A CAD
PM3020Dx N/A 20 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
PM3025DX N/A 25 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
PM3030DX N/A 30 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
PM3040DX N/A 40 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »