Part Number |
B |
Do |
Di |
Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| PM8060DX | N/A 60 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM8080DX | N/A 80 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM80100DX | N/A 100 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM8530DX | N/A 30 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM8540DX | N/A 40 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM8560DX | N/A 60 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM8580DX | N/A 80 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM85100DX | N/A 100 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM9040DX | N/A 40 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM9060DX | N/A 60 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM9080DX | N/A 80 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM9090DX | N/A 90 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM90100DX | N/A 100 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM9560DX | N/A 60 mm | N/A 100 mm | N/A 95 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM95100DX | N/A 100 mm | N/A 100 mm | N/A 95 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM10050DX | N/A 50 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM10060DX | N/A 60 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM10080DX | N/A 80 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM10095DX | N/A 95 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM100115DX | N/A 115 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM10560DX | N/A 60 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM105110DX | N/A 110 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM105115DX | N/A 115 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM11060DX | N/A 60 mm | N/A 115 mm | N/A 110 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |
| PM110110DX | N/A 110 mm | N/A 115 mm | N/A 110 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A |