Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
« 6 7 8 

Part Number

B

Do

Di

Ø dL

ep

CAD

PM16080DX N/A 80 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A CAD
PM160100DX N/A 100 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A CAD
PM17050DX N/A 50 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A CAD
PM17060DX N/A 60 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A CAD
PM17080DX N/A 80 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A CAD
PM170100DX N/A 100 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A CAD
PM18050DX N/A 50 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A CAD
PM18060DX N/A 60 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A CAD
PM18080DX N/A 80 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A CAD
PM180100DX N/A 100 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A CAD
PM19050DX N/A 50 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A CAD
PM19060DX N/A 60 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A CAD
PM19080DX N/A 80 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A CAD
PM190100DX N/A 100 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A CAD
PM190120DX N/A 70 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A CAD
PM20050DX N/A 50 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A CAD
PM20060DX N/A 60 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A CAD
PM20080DX N/A 80 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A CAD
PM200100DX N/A 100 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A CAD
PM200120DX N/A 120 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A CAD
PM22050DX N/A 50 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A CAD
PM22060DX N/A 60 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A CAD
PM22080DX N/A 80 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A CAD
PM220100DX N/A 100 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A CAD
PM220120DX N/A 120 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A CAD
Unit of Measure
« 6 7 8