Part Number |
B |
Do |
Di |
Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| PM0808DX | N/A 8 mm | N/A 10 mm | N/A 8 mm | N/A | N/A 1 mm |
N/A |
| PM0810DX | N/A 10 mm | N/A 10 mm | N/A 8 mm | N/A | N/A 1 mm |
N/A |
| PM0812DX | N/A 12 mm | N/A 10 mm | N/A 8 mm | N/A | N/A 1 mm |
N/A |
| PM1010DX | N/A 10 mm | N/A 12 mm | N/A 10 mm | N/A 3 mm | N/A 1 mm |
N/A |
| PM1012DX | N/A 12 mm | N/A 12 mm | N/A 10 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1015DX | N/A 15 mm | N/A 12 mm | N/A 10 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1020DX | N/A 20 mm | N/A 12 mm | N/A 10 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1210DX | N/A 10 mm | N/A 14 mm | N/A 12 mm | N/A 3 mm | N/A 1 mm |
N/A |
| PM1212DX | N/A 12 mm | N/A 14 mm | N/A 12 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1215DX | N/A 15 mm | N/A 14 mm | N/A 12 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1220DX | N/A 20 mm | N/A 14 mm | N/A 12 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1225DX | N/A 25 mm | N/A 14 mm | N/A 12 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1415DX | N/A 15 mm | N/A 16 mm | N/A 14 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1420DX | N/A 20 mm | N/A 16 mm | N/A 14 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1425DX | N/A 25 mm | N/A 16 mm | N/A 14 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1510DX | N/A 10 mm | N/A 17 mm | N/A 15 mm | N/A 3 mm | N/A 1 mm |
N/A |
| PM1512DX | N/A 12 mm | N/A 17 mm | N/A 15 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1515DX | N/A 15 mm | N/A 17 mm | N/A 15 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1525DX | N/A 25 mm | N/A 17 mm | N/A 15 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1615DX | N/A 15 mm | N/A 18 mm | N/A 16 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1620DX | N/A 20 mm | N/A 18 mm | N/A 16 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1625DX | N/A 25 mm | N/A 18 mm | N/A 16 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1815DX | N/A 15 mm | N/A 20 mm | N/A 18 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1820DX | N/A 20 mm | N/A 20 mm | N/A 18 mm | N/A 4 mm | N/A 1 mm |
N/A |
| PM1825DX | N/A 25 mm | N/A 20 mm | N/A 18 mm | N/A 4 mm | N/A 1 mm |
N/A |