Part Number |
B |
Do |
Di |
Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| PM2010DX | N/A 10 mm | N/A 23 mm | N/A 20 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| PM2015DX | N/A 15 mm | N/A 23 mm | N/A 20 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| PM2020DX | N/A 20 mm | N/A 23 mm | N/A 20 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| PM2025DX | N/A 25 mm | N/A 23 mm | N/A 20 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| PM2030DX | N/A 30 mm | N/A 23 mm | N/A 20 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| PM2215DX | N/A 15 mm | N/A 25 mm | N/A 22 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2220DX | N/A 20 mm | N/A 25 mm | N/A 22 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2225DX | N/A 25 mm | N/A 25 mm | N/A 22 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2230DX | N/A 30 mm | N/A 25 mm | N/A 22 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2415DX | N/A 15 mm | N/A 27 mm | N/A 24 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2420DX | N/A 20 mm | N/A 27 mm | N/A 24 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2425DX | N/A 25 mm | N/A 27 mm | N/A 24 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2430DX | N/A 30 mm | N/A 27 mm | N/A 24 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2515DX | N/A 15 mm | N/A 28 mm | N/A 25 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2520DX | N/A 20 mm | N/A 28 mm | N/A 25 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2525DX | N/A 25 mm | N/A 28 mm | N/A 25 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2530DX | N/A 30 mm | N/A 28 mm | N/A 25 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| PM2820DX | N/A 20 mm | N/A 32 mm | N/A 28 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM2825DX | N/A 25 mm | N/A 32 mm | N/A 28 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM2830DX | N/A 30 mm | N/A 32 mm | N/A 28 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3020Dx | N/A 20 mm | N/A 34 mm | N/A 30 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3025DX | N/A 25 mm | N/A 34 mm | N/A 30 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3030DX | N/A 30 mm | N/A 34 mm | N/A 30 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3040DX | N/A 40 mm | N/A 34 mm | N/A 30 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3220DX | N/A 20 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A
|