Part Number |
B |
Do |
Di |
Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| PM3230DX | N/A 30 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3235DX | N/A 35 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3240DX | N/A 40 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3520DX | N/A 20 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3530DX | N/A 30 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3535DX | N/A 35 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3550DX | N/A 50 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3635DX | N/A 35 mm | N/A 40 mm | N/A 36 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM3720DX | N/A 20 mm | N/A 41 mm | N/A 37 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| PM4020DX | N/A 20 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| PM4030DX | N/A 30 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| PM4040DX | N/A 40 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| PM4050DX | N/A 50 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| PM4520DX | N/A 20 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM4530DX | N/A 30 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM4540DX | N/A 40 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM4545DX | N/A 45 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM4550DX | N/A 50 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5030DX | N/A 30 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5040DX | N/A 40 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5045DX | N/A 45 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5050DX | N/A 50 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5060DX | N/A 60 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5520DX | N/A 20 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM5525DX | N/A 25 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|