Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

Ø dL

ep

CAD

PM8080DX N/A 80 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM80100DX N/A 100 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM8530DX N/A 30 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM8540DX N/A 40 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM8560DX N/A 60 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM8580DX N/A 80 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM85100DX N/A 100 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM9040DX N/A 40 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM9060DX N/A 60 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM9080DX N/A 80 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM9090DX N/A 90 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM90100DX N/A 100 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM9560DX N/A 60 mm N/A 100 mm N/A 95 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM95100DX N/A 100 mm N/A 100 mm N/A 95 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM10050DX N/A 50 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM10060DX N/A 60 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM10080DX N/A 80 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM10095DX N/A 95 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM100115DX N/A 115 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM10560DX N/A 60 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM105110DX N/A 110 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM105115DX N/A 115 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM11060DX N/A 60 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM110110DX N/A 110 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
PM110115DX N/A 115 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
Unit of Measure
1 2 3 4 5 »