Part Number |
B |
Do |
Di |
Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| PM17050DX | N/A 50 mm | N/A 175 mm | N/A 170 mm | N/A | N/A 2.5 mm |
N/A
|
| PM17060DX | N/A 60 mm | N/A 175 mm | N/A 170 mm | N/A | N/A 2.5 mm |
N/A
|
| PM17080DX | N/A 80 mm | N/A 175 mm | N/A 170 mm | N/A | N/A 2.5 mm |
N/A
|
| PM170100DX | N/A 100 mm | N/A 175 mm | N/A 170 mm | N/A | N/A 2.5 mm |
N/A
|
| PM18050DX | N/A 50 mm | N/A 185 mm | N/A 180 mm | N/A | N/A 2.5 mm |
N/A
|
| PM18060DX | N/A 60 mm | N/A 185 mm | N/A 180 mm | N/A | N/A 2.5 mm |
N/A
|
| PM18080DX | N/A 80 mm | N/A 185 mm | N/A 180 mm | N/A | N/A 2.5 mm |
N/A
|
| PM180100DX | N/A 100 mm | N/A 185 mm | N/A 180 mm | N/A | N/A 2.5 mm |
N/A
|
| PM19050DX | N/A 50 mm | N/A 195 mm | N/A 190 mm | N/A | N/A 2.5 mm |
N/A
|
| PM19060DX | N/A 60 mm | N/A 195 mm | N/A 190 mm | N/A | N/A 2.5 mm |
N/A
|
| PM190100DX | N/A 100 mm | N/A 195 mm | N/A 190 mm | N/A | N/A 2.5 mm |
N/A
|
| PM20050DX | N/A 50 mm | N/A 205 mm | N/A 200 mm | N/A | N/A 2.5 mm |
N/A
|
| PM20060DX | N/A 60 mm | N/A 205 mm | N/A 200 mm | N/A | N/A 2.5 mm |
N/A
|
| PM20080DX | N/A 80 mm | N/A 205 mm | N/A 200 mm | N/A | N/A 2.5 mm |
N/A
|
| PM200100DX | N/A 100 mm | N/A 205 mm | N/A 200 mm | N/A | N/A 2.5 mm |
N/A
|
| PM200120DX | N/A 120 mm | N/A 205 mm | N/A 200 mm | N/A | N/A 2.5 mm |
N/A
|
| PM22060DX | N/A 60 mm | N/A 225 mm | N/A 220 mm | N/A | N/A 2.5 mm |
N/A
|
| PM22080DX | N/A 80 mm | N/A 225 mm | N/A 220 mm | N/A | N/A 2.5 mm |
N/A
|
| PM220100DX | N/A 100 mm | N/A 225 mm | N/A 220 mm | N/A | N/A 2.5 mm |
N/A
|
| PM220120DX | N/A 120 mm | N/A 225 mm | N/A 220 mm | N/A | N/A 2.5 mm |
N/A
|
| PM24050DX | N/A 50 mm | N/A 245 mm | N/A 240 mm | N/A | N/A 2.5 mm |
N/A
|
| PM24060DX | N/A 60 mm | N/A 245 mm | N/A 240 mm | N/A | N/A 2.5 mm |
N/A
|
| PM24080DX | N/A 80 mm | N/A 245 mm | N/A 240 mm | N/A | N/A 2.5 mm |
N/A
|
| PM240100DX | N/A 100 mm | N/A 245 mm | N/A 240 mm | N/A | N/A 2.5 mm |
N/A
|
| PM25080DX | N/A 80 mm | N/A 255 mm | N/A 250 mm | N/A | N/A 2.5 mm |
N/A
|