Print Back
GGB-SY-bushes---metric
GGB-SY-bushes---metric-dimensions
Unit of Measure
1 2 3 4 

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

PM2025SY N/A 25 mm N/A 23 mm N/A 20 mm N/A 20.161 mm N/A 20.02 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2030SY N/A 30 mm N/A 23 mm N/A 20 mm N/A 20.161 mm N/A 20.02 mm N/A 4 mm N/A 1.5 mm N/A CAD
PM2215SY N/A 15 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2220SY N/A 20 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2225SY N/A 25 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2230SY N/A 30 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2515SY N/A 15 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2520SY N/A 20 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2525SY N/A 25 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2530SY N/A 30 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A CAD
PM2815SY N/A 15 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM2820SY N/A 20 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM2825SY N/A 25 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM2830SY N/A 30 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3015SY N/A 15 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3020SY N/A 20 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3025SY N/A 25 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3030SY N/A 30 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3040SY N/A 40 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3230SY N/A 30 mm N/A 36 mm N/A 32 mm N/A 32.185 mm N/A 32.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3240SY N/A 40 mm N/A 36 mm N/A 32 mm N/A 32.185 mm N/A 32.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3515SY N/A 15 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3520SY N/A 20 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3525SY N/A 25 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A CAD
PM3530SY N/A 30 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A CAD
Unit of Measure
1 2 3 4