Part Number |
B |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
dL |
ep |
CAD |
|---|---|---|---|---|---|---|---|---|
| PM3535SY | N/A 35 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3540SY | N/A 40 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3545SY | N/A 45 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3550SY | N/A 50 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM4020SY | N/A 20 mm | N/A 44 mm | N/A 40 mm | N/A 40.185 mm | N/A 40.04 mm | N/A 8 mm | N/A 2 mm |
N/A |
| PM4030SY | N/A 30 mm | N/A 44 mm | N/A 40 mm | N/A 40.185 mm | N/A 40.04 mm | N/A 8 mm | N/A 2 mm |
N/A |
| PM4040SY | N/A 40 mm | N/A 44 mm | N/A 40 mm | N/A 40.185 mm | N/A 40.04 mm | N/A 8 mm | N/A 2 mm |
N/A |
| PM4050SY | N/A 50 mm | N/A 44 mm | N/A 40 mm | N/A 40.185 mm | N/A 40.04 mm | N/A 8 mm | N/A 2 mm |
N/A |
| PM4060SY | N/A 60 mm | N/A 44 mm | N/A 40 mm | N/A 40.185 mm | N/A 40.04 mm | N/A 8 mm | N/A 2 mm |
N/A |
| PM4530SY | N/A 30 mm | N/A 50 mm | N/A 45 mm | N/A 45.225 mm | N/A 45.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM4540SY | N/A 40 mm | N/A 50 mm | N/A 45 mm | N/A 45.225 mm | N/A 45.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM4550SY | N/A 50 mm | N/A 50 mm | N/A 45 mm | N/A 45.225 mm | N/A 45.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM4560SY | N/A 60 mm | N/A 50 mm | N/A 45 mm | N/A 45.225 mm | N/A 45.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5030SY | N/A 30 mm | N/A 55 mm | N/A 50 mm | N/A 50.23 mm | N/A 50.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5040SY | N/A 40 mm | N/A 55 mm | N/A 50 mm | N/A 50.23 mm | N/A 50.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5050SY | N/A 50 mm | N/A 55 mm | N/A 50 mm | N/A 50.23 mm | N/A 50.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5060SY | N/A 60 mm | N/A 55 mm | N/A 50 mm | N/A 50.23 mm | N/A 50.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5535SY | N/A 35 mm | N/A 60 mm | N/A 55 mm | N/A 55.23 mm | N/A 55.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5540SY | N/A 40 mm | N/A 60 mm | N/A 55 mm | N/A 55.23 mm | N/A 55.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5555SY | N/A 55 mm | N/A 60 mm | N/A 55 mm | N/A 55.23 mm | N/A 55.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM5560SY | N/A 60 mm | N/A 60 mm | N/A 55 mm | N/A 55.23 mm | N/A 55.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM6030SY | N/A 30 mm | N/A 65 mm | N/A 60 mm | N/A 60.23 mm | N/A 60.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM6040SY | N/A 40 mm | N/A 65 mm | N/A 60 mm | N/A 60.23 mm | N/A 60.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM6060SY | N/A 60 mm | N/A 65 mm | N/A 60 mm | N/A 60.23 mm | N/A 60.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| PM6540SY | N/A 40 mm | N/A 70 mm | N/A 65 mm | N/A 65.23 mm | N/A 65.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A |