Part Number |
B |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
dL |
ep |
CAD |
|---|---|---|---|---|---|---|---|---|
| PM2025SY | N/A 25 mm | N/A 23 mm | N/A 20 mm | N/A 20.161 mm | N/A 20.02 mm | N/A 4 mm | N/A 1.5 mm |
N/A |
| PM2030SY | N/A 30 mm | N/A 23 mm | N/A 20 mm | N/A 20.161 mm | N/A 20.02 mm | N/A 4 mm | N/A 1.5 mm |
N/A |
| PM2215SY | N/A 15 mm | N/A 25 mm | N/A 22 mm | N/A 22.161 mm | N/A 22.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2220SY | N/A 20 mm | N/A 25 mm | N/A 22 mm | N/A 22.161 mm | N/A 22.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2225SY | N/A 25 mm | N/A 25 mm | N/A 22 mm | N/A 22.161 mm | N/A 22.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2230SY | N/A 30 mm | N/A 25 mm | N/A 22 mm | N/A 22.161 mm | N/A 22.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2515SY | N/A 15 mm | N/A 28 mm | N/A 25 mm | N/A 25.161 mm | N/A 25.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2520SY | N/A 20 mm | N/A 28 mm | N/A 25 mm | N/A 25.161 mm | N/A 25.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2525SY | N/A 25 mm | N/A 28 mm | N/A 25 mm | N/A 25.161 mm | N/A 25.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2530SY | N/A 30 mm | N/A 28 mm | N/A 25 mm | N/A 25.161 mm | N/A 25.02 mm | N/A 6 mm | N/A 1.5 mm |
N/A |
| PM2815SY | N/A 15 mm | N/A 32 mm | N/A 28 mm | N/A 28.185 mm | N/A 28.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM2820SY | N/A 20 mm | N/A 32 mm | N/A 28 mm | N/A 28.185 mm | N/A 28.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM2825SY | N/A 25 mm | N/A 32 mm | N/A 28 mm | N/A 28.185 mm | N/A 28.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM2830SY | N/A 30 mm | N/A 32 mm | N/A 28 mm | N/A 28.185 mm | N/A 28.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3015SY | N/A 15 mm | N/A 34 mm | N/A 30 mm | N/A 30.185 mm | N/A 30.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3020SY | N/A 20 mm | N/A 34 mm | N/A 30 mm | N/A 30.185 mm | N/A 30.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3025SY | N/A 25 mm | N/A 34 mm | N/A 30 mm | N/A 30.185 mm | N/A 30.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3030SY | N/A 30 mm | N/A 34 mm | N/A 30 mm | N/A 30.185 mm | N/A 30.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3040SY | N/A 40 mm | N/A 34 mm | N/A 30 mm | N/A 30.185 mm | N/A 30.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3230SY | N/A 30 mm | N/A 36 mm | N/A 32 mm | N/A 32.185 mm | N/A 32.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3240SY | N/A 40 mm | N/A 36 mm | N/A 32 mm | N/A 32.185 mm | N/A 32.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3515SY | N/A 15 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3520SY | N/A 20 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3525SY | N/A 25 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |
| PM3530SY | N/A 30 mm | N/A 39 mm | N/A 35 mm | N/A 35.185 mm | N/A 35.04 mm | N/A 6 mm | N/A 2 mm |
N/A |