Part Number |
B |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
dL |
ep |
CAD |
|---|---|---|---|---|---|---|---|---|
| PM6550SY | N/A 50 mm | N/A 70 mm | N/A 65 mm | N/A 65.23 mm | N/A 65.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM6560SY | N/A 60 mm | N/A 70 mm | N/A 65 mm | N/A 65.23 mm | N/A 65.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM6570SY | N/A 70 mm | N/A 70 mm | N/A 65 mm | N/A 65.23 mm | N/A 65.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7040SY | N/A 40 mm | N/A 75 mm | N/A 70 mm | N/A 70.23 mm | N/A 70.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7045SY | N/A 45 mm | N/A 75 mm | N/A 70 mm | N/A 70.23 mm | N/A 70.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7050SY | N/A 50 mm | N/A 75 mm | N/A 70 mm | N/A 70.23 mm | N/A 70.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7065SY | N/A 65 mm | N/A 75 mm | N/A 70 mm | N/A 70.23 mm | N/A 70.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7080SY | N/A 80 mm | N/A 75 mm | N/A 70 mm | N/A 70.23 mm | N/A 70.08 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| PM7540SY | N/A 40 mm | N/A 80 mm | N/A 75 mm | N/A 75.23 mm | N/A 75.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM7560SY | N/A 60 mm | N/A 80 mm | N/A 75 mm | N/A 75.23 mm | N/A 75.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM7580SY | N/A 80 mm | N/A 80 mm | N/A 75 mm | N/A 75.23 mm | N/A 75.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM8040SY | N/A 40 mm | N/A 85 mm | N/A 80 mm | N/A 80.235 mm | N/A 80.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM8060SY | N/A 60 mm | N/A 85 mm | N/A 80 mm | N/A 80.235 mm | N/A 80.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM8075SY | N/A 75 mm | N/A 85 mm | N/A 80 mm | N/A 80.235 mm | N/A 80.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM8080SY | N/A 80 mm | N/A 85 mm | N/A 80 mm | N/A 80.235 mm | N/A 80.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM8560SY | N/A 60 mm | N/A 90 mm | N/A 85 mm | N/A 85.235 mm | N/A 85.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM9040SY | N/A 40 mm | N/A 95 mm | N/A 90 mm | N/A 90.235 mm | N/A 90.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM9070SY | N/A 70 mm | N/A 95 mm | N/A 90 mm | N/A 90.235 mm | N/A 90.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM9090SY | N/A 90 mm | N/A 95 mm | N/A 90 mm | N/A 90.235 mm | N/A 90.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM10040SY | N/A 40 mm | N/A 105 mm | N/A 100 mm | N/A 100.235 mm | N/A 100.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM10050SY | N/A 50 mm | N/A 105 mm | N/A 100 mm | N/A 100.235 mm | N/A 100.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM10060SY | N/A 60 mm | N/A 105 mm | N/A 100 mm | N/A 100.235 mm | N/A 100.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM10080SY | N/A 80 mm | N/A 105 mm | N/A 100 mm | N/A 100.235 mm | N/A 100.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM10095SY | N/A 95 mm | N/A 105 mm | N/A 100 mm | N/A 100.235 mm | N/A 100.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| PM12050SY | N/A 50 mm | N/A 125 mm | N/A 120 mm | N/A 120.24 mm | N/A 120.08 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|