Part Number |
dD |
Di |
Do |
dP |
Ha max. |
Ha min. |
ST |
CAD |
|---|---|---|---|---|---|---|---|---|
| WC30SY | N/A 4.25 mm | N/A 32 mm | N/A 54 mm | N/A 43 mm | N/A 1.2 mm | N/A 0.95 mm | N/A 1.45 mm |
N/A |
| WC35SY | N/A 4.25 mm | N/A 38 mm | N/A 62 mm | N/A 50 mm | N/A 1.2 mm | N/A 0.95 mm | N/A 1.45 mm |
N/A |
| WC40SY | N/A 4.25 mm | N/A 42 mm | N/A 66 mm | N/A 54 mm | N/A 1.2 mm | N/A 0.95 mm | N/A 1.45 mm |
N/A |
| WC45SY | N/A 4.25 mm | N/A 48 mm | N/A 74 mm | N/A 61 mm | N/A 1.7 mm | N/A 1.45 mm | N/A 1.95 mm |
N/A |
| WC50SY | N/A 4.25 mm | N/A 52 mm | N/A 78 mm | N/A 65 mm | N/A 1.7 mm | N/A 1.45 mm | N/A 1.95 mm |
N/A |