Print Back
GGB-UNI---Bearing
GGB-UNI---Bearing-dimensions
Unit of Measure
1 

Part Number

⌀-A

B

C

D

D1

ball bore H7

L

CAD

1-10 N/A 10 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 12 mm N/A 3 mm N/A CAD
1-15 N/A 15 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 17 mm N/A 3 mm N/A CAD
1-20 N/A 20 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 23 mm N/A 3 mm N/A CAD
1-25 N/A 25 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 28 mm N/A 3 mm N/A CAD
2-30 N/A 30 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 34 mm N/A 5 mm N/A CAD
2-35 N/A 35 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 39 mm N/A 5 mm N/A CAD
2-40 N/A 40 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 44 mm N/A 5 mm N/A CAD
3-45 N/A 45 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 50 mm N/A 7 mm N/A CAD
3-50 N/A 50 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 55 mm N/A 7 mm N/A CAD
3-55 N/A 55 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 60 mm N/A 7 mm N/A CAD
3-60 N/A 60 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 65 mm N/A 7 mm N/A CAD
4-65 N/A 65 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 70 mm N/A 10 mm N/A CAD
4-70 N/A 70 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 75 mm N/A 10 mm N/A CAD
4-75 N/A 75 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 80 mm N/A 10 mm N/A CAD
4-80 N/A 80 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 85 mm N/A 10 mm N/A CAD
5-85 N/A 85 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 90 mm N/A 10 mm N/A CAD
5-90 N/A 90 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 95 mm N/A 10 mm N/A CAD
5-95 N/A 95 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 100 mm N/A 10 mm N/A CAD
5-100 N/A 100 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 105 mm N/A 10 mm N/A CAD
Unit of Measure
1