Part Number |
⌀-A |
B |
C |
D |
D1 |
ball bore H7 |
L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 1-10 | N/A 10 mm | N/A 28 mm | N/A 72 mm | N/A 8.5 mm | N/A 13.5 mm | N/A 12 mm | N/A 3 mm |
N/A
|
| 1-15 | N/A 15 mm | N/A 28 mm | N/A 72 mm | N/A 8.5 mm | N/A 13.5 mm | N/A 17 mm | N/A 3 mm |
N/A
|
| 1-20 | N/A 20 mm | N/A 28 mm | N/A 72 mm | N/A 8.5 mm | N/A 13.5 mm | N/A 23 mm | N/A 3 mm |
N/A
|
| 1-25 | N/A 25 mm | N/A 28 mm | N/A 72 mm | N/A 8.5 mm | N/A 13.5 mm | N/A 28 mm | N/A 3 mm |
N/A
|
| 2-30 | N/A 30 mm | N/A 42 mm | N/A 104 mm | N/A 10.5 mm | N/A 18 mm | N/A 34 mm | N/A 5 mm |
N/A
|
| 2-35 | N/A 35 mm | N/A 42 mm | N/A 104 mm | N/A 10.5 mm | N/A 18 mm | N/A 39 mm | N/A 5 mm |
N/A
|
| 2-40 | N/A 40 mm | N/A 42 mm | N/A 104 mm | N/A 10.5 mm | N/A 18 mm | N/A 44 mm | N/A 5 mm |
N/A
|
| 3-45 | N/A 45 mm | N/A 60 mm | N/A 142 mm | N/A 13.5 mm | N/A 27 mm | N/A 50 mm | N/A 7 mm |
N/A
|
| 3-50 | N/A 50 mm | N/A 60 mm | N/A 142 mm | N/A 13.5 mm | N/A 27 mm | N/A 55 mm | N/A 7 mm |
N/A
|
| 3-55 | N/A 55 mm | N/A 60 mm | N/A 142 mm | N/A 13.5 mm | N/A 27 mm | N/A 60 mm | N/A 7 mm |
N/A
|
| 3-60 | N/A 60 mm | N/A 60 mm | N/A 142 mm | N/A 13.5 mm | N/A 27 mm | N/A 65 mm | N/A 7 mm |
N/A
|
| 4-65 | N/A 65 mm | N/A 75 mm | N/A 182 mm | N/A 17.5 mm | N/A 33 mm | N/A 70 mm | N/A 10 mm |
N/A
|
| 4-70 | N/A 70 mm | N/A 75 mm | N/A 182 mm | N/A 17.5 mm | N/A 33 mm | N/A 75 mm | N/A 10 mm |
N/A
|
| 4-75 | N/A 75 mm | N/A 75 mm | N/A 182 mm | N/A 17.5 mm | N/A 33 mm | N/A 80 mm | N/A 10 mm |
N/A
|
| 4-80 | N/A 80 mm | N/A 75 mm | N/A 182 mm | N/A 17.5 mm | N/A 33 mm | N/A 85 mm | N/A 10 mm |
N/A
|
| 5-85 | N/A 85 mm | N/A 90 mm | N/A 222 mm | N/A 21 mm | N/A 40 mm | N/A 90 mm | N/A 10 mm |
N/A
|
| 5-90 | N/A 90 mm | N/A 90 mm | N/A 222 mm | N/A 21 mm | N/A 40 mm | N/A 95 mm | N/A 10 mm |
N/A
|
| 5-95 | N/A 95 mm | N/A 90 mm | N/A 222 mm | N/A 21 mm | N/A 40 mm | N/A 100 mm | N/A 10 mm |
N/A
|
| 5-100 | N/A 100 mm | N/A 90 mm | N/A 222 mm | N/A 21 mm | N/A 40 mm | N/A 105 mm | N/A 10 mm |
N/A
|