Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAB-4E-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAM-4E-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAB-4E-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAM-4EF-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-4EF-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-4EF-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-4EF-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-4EZ-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-4EZ-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-4EZ-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-4EZ-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-5E-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAB-5E-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAM-5E-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAB-5E-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A |
| HXAM-5EF-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-5EF-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-5EF-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-5EF-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-5EZ-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-5EZ-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-5EZ-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-5EZ-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-5E-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A |
| HXAB-5E-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A |