Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAB-7E-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A 13,824 lbs |
N/A |
| HXAM-7EF-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-7EF-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-7EF-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-7EF-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-7EZ-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-7EZ-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-7EZ-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAB-7EZ-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A Consult Engineering Department |
N/A |
| HXAM-8E-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A |
| HXAB-8E-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A |
| HXAM-8E-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A |
| HXAB-8E-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A |
| HXAM-8EF-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAB-8EF-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAM-8EF-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAB-8EF-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAM-8EZ-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAB-8EZ-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAM-8EZ-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAB-8EZ-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| HXAM-10E-10 | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A |
| HXAB-10E-10 | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A |
| HXAM-10E-10K | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A |
| HXAB-10E-10K | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A |