Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAB-14EF-10 | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAM-14EF-10K | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAB-14EF-10K | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAM-14EZ-10 | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAB-14EZ-10 | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAM-14EZ-10K | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAB-14EZ-10K | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A |
| HXAM-16E-10 | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 64,393 lbs |
N/A |
| HXAB-16E-10 | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 64,393 lbs |
N/A |
| HXAM-16E-10K | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 64,393 lbs |
N/A |
| HXAB-16E-10K | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 64,393 lbs |
N/A |
| HXAM-16EF-10 | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAB-16EF-10 | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAM-16EF-10K | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAB-16EF-10K | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAM-16EZ-10 | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAB-16EZ-10 | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAM-16EZ-10K | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAB-16EZ-10K | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAM-20E-10 | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A |
| HXAB-20E-10 | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A |
| HXAM-20E-10K | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A |
| HXAB-20E-10K | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A |
| HXAM-20EF-10 | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |
| HXAB-20EF-10 | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A |