Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-5E-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAB-5E-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAM-5EF-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-5EF-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-5EF-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-5EF-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-5EZ-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-5EZ-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-5EZ-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-5EZ-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-6E-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAB-6E-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAM-6E-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAB-6E-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAM-6EF-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-6EF-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-6EF-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-6EF-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-6EZ-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-6EZ-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-6EZ-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAB-6EZ-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| HXAM-7E-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A 13,824 lbs |
N/A
|
| HXAB-7E-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A 13,824 lbs |
N/A
|
| HXAM-7E-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-24 | N/A 13,824 lbs |
N/A
|