Print Back
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
HXAM-T & HXAB-T Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAB-7E-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A 13,824 lbs N/A CAD
HXAM-7EF-10 N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAB-7EF-10 N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAM-7EF-10K N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAB-7EF-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAM-7EZ-10 N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAB-7EZ-10 N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAM-7EZ-10K N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAB-7EZ-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 7/16-24 N/A Consult Engineering Department N/A CAD
HXAM-8E-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A 19,474 lbs N/A CAD
HXAB-8E-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A 19,474 lbs N/A CAD
HXAM-8E-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A 19,474 lbs N/A CAD
HXAB-8E-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A 19,474 lbs N/A CAD
HXAM-8EF-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAB-8EF-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAM-8EF-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAB-8EF-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAM-8EZ-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAB-8EZ-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAM-8EZ-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAB-8EZ-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
HXAM-10E-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A 26,281 lbs N/A CAD
HXAB-10E-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A 26,281 lbs N/A CAD
HXAM-10E-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A 26,281 lbs N/A CAD
HXAB-10E-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A 26,281 lbs N/A CAD
Unit of Measure
1 2 3 4 5 »