Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-20EF-10K | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|
| HXAB-20EF-10K | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|
| HXAM-20EZ-10 | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|
| HXAB-20EZ-10 | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|
| HXAM-20EZ-10K | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|
| HXAB-20EZ-10K | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 2.875 in | N/A 1 1/4-12 | N/A Consult Engineering Department |
N/A
|