Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
XM-12F-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A ![]() |
XB-12F-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A ![]() |
XM-12Z-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A ![]() |
XB-12Z-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A ![]() |
XM-14-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,803 lbs |
N/A ![]() |
XB-14-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,803 lbs |
N/A ![]() |
XM-14F-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
XB-14F-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
XM-14Z-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
XB-14Z-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |