Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: XM-6Z = Zerk Type Fitting XM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: XM-8S.
XM & XB Image
XM & XB Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XM-12F-1 N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
XB-12F-1 N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
XM-12Z-1 N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
XB-12Z-1 N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
XM-14-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,803 lbs N/A CAD Icon (for items table)
XB-14-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,803 lbs N/A CAD Icon (for items table)
XM-14F-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
XB-14F-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
XM-14Z-1 N/A Right Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
XB-14Z-1 N/A Left Hand N/A .8750 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1 2