Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-3E-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A |
| HXAG-3E-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A |
| HXAW-3E-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A |
| HXAG-3E-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A |
| HXAW-3EF-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EF-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EF-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EF-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EZ-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EZ-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EZ-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EZ-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3E-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A |
| HXAG-3E-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A |
| HXAW-3E-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A |
| HXAG-3E-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A |
| HXAW-3EF-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EF-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EF-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EF-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EZ-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EZ-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-3EZ-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAG-3EZ-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A |
| HXAW-4E-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A 8,509 lbs |
N/A |