Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAG-4E-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A 8,509 lbs |
N/A
|
| HXAW-4E-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A 8,509 lbs |
N/A
|
| HXAG-4E-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A 8,509 lbs |
N/A
|
| HXAW-4EF-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-4EF-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-4EF-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-4EF-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-4EZ-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-4EZ-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-4EZ-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-4EZ-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5E-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAG-5E-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAW-5E-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAG-5E-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAW-5EF-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EF-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EF-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EF-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EZ-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EZ-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EZ-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EZ-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5E-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,817 lbs |
N/A
|
| HXAG-5E-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,817 lbs |
N/A
|