COMPANY HEADER
Print Back
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
HXAW-E-10
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAW-3E-10 N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,482 lbs N/A CAD Icon (for items table)
HXAG-3E-10 N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,482 lbs N/A CAD Icon (for items table)
HXAW-3E-10K N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,482 lbs N/A CAD Icon (for items table)
HXAG-3E-10K N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,482 lbs N/A CAD Icon (for items table)
HXAW-3EF-10 N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EF-10 N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EF-10K N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EF-10K N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EZ-10 N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EZ-10 N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EZ-10K N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EZ-10K N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3E-11 N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 4,854 lbs N/A CAD Icon (for items table)
HXAG-3E-11 N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 4,854 lbs N/A CAD Icon (for items table)
HXAW-3E-11K N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 4,854 lbs N/A CAD Icon (for items table)
HXAG-3E-11K N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 4,854 lbs N/A CAD Icon (for items table)
HXAW-3EF-11 N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EF-11 N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EF-11K N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EF-11K N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EZ-11 N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EZ-11 N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-3EZ-11K N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-3EZ-11K N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-4E-10 N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A 8,509 lbs N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »