Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
HXAW-20ET-10K | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 3.125 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A ![]() |
HXAG-20ET-10K | N/A Left Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 3.125 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A ![]() |