COMPANY HEADER
Print Back
  • Body - Aluminum 7075-T651 - hard anodized.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: XALM-8Z = Zerk Type Fitting XALM-8F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: XALM-8T.
XALM & XALB Image
XALM & XALB Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XALM-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 14,889 lbs N/A CAD Icon (for items table)
XALB-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 14,889 lbs N/A CAD Icon (for items table)
XALM-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 14,889 lbs N/A CAD Icon (for items table)
XALB-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 14,889 lbs N/A CAD Icon (for items table)
XALM-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 19,243 lbs N/A CAD Icon (for items table)
XALB-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 19,243 lbs N/A CAD Icon (for items table)
XALM-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 19,243 lbs N/A CAD Icon (for items table)
XALB-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 19,243 lbs N/A CAD Icon (for items table)
Unit of Measure
1