Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| XAB-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 23,452 lbs |
N/A
|
| XAM-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| XAB-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| XAM-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| XAB-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| XAM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 31,390 lbs |
N/A
|
| XAB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 31,390 lbs |
N/A
|
| XAM-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| XAB-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| XAM-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| XAB-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| XAM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 40,572 lbs |
N/A
|
| XAB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 40,572 lbs |
N/A
|
| XAM-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| XAB-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| XAM-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| XAB-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| XAM-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 55,692 lbs |
N/A
|
| XAB-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 55,692 lbs |
N/A
|
| XAM-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| XAB-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| XAM-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| XAB-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|