Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated.
  • PTFE liner - (AT3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
PRXM-T & PRXB-T Image
PRXM-T & PRXB-T Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

PRXM-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A 7,544 lbs N/A CAD
PRXB-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A 7,544 lbs N/A CAD
PRXM-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.875 in N/A .900 in N/A 1.187 in N/A 3/8-24 N/A 9,135 lbs N/A CAD
PRXB-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.875 in N/A .900 in N/A 1.187 in N/A 3/8-24 N/A 9,135 lbs N/A CAD
PRXM-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A 10,946 lbs N/A CAD
PRXB-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A 10,946 lbs N/A CAD
PRXM-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A 14,049 lbs N/A CAD
PRXB-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A 14,049 lbs N/A CAD
PRXM-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 5/8-18 N/A 23,310 lbs N/A CAD
PRXB-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 5/8-18 N/A 23,310 lbs N/A CAD
PRXM-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 3/4-16 N/A 25,909 lbs N/A CAD
PRXB-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 3/4-16 N/A 25,909 lbs N/A CAD
Unit of Measure
1