Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| XAM-3T | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| XAB-3T | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| XAM-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 8,452 lbs |
N/A
|
| XAB-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16/24 | N/A 8,452 lbs |
N/A
|
| XAM-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 12,978 lbs |
N/A
|
| XAB-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 12,978 lbs |
N/A
|
| XAM-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 17,508 lbs |
N/A
|
| XAB-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 17,508 lbs |
N/A
|
| XAM-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 23,452 lbs |
N/A
|
| XAB-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 23,452 lbs |
N/A
|
| XAM-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 31,390 lbs |
N/A
|
| XAB-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 31,390 lbs |
N/A
|
| XAM-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 40,572 lbs |
N/A
|
| XAB-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 40,572 lbs |
N/A
|
| XAM-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 55,692 lbs |
N/A
|
| XAB-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 55,692 lbs |
N/A
|