COMPANY HEADER
Print Back
  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
XM & XB Image
XALM & XALB Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XAM-3T N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 5,260 lbs N/A CAD Icon (for items table)
XAB-3T N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 5,260 lbs N/A CAD Icon (for items table)
XAM-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 8,452 lbs N/A CAD Icon (for items table)
XAB-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16/24 N/A 8,452 lbs N/A CAD Icon (for items table)
XAM-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 12,978 lbs N/A CAD Icon (for items table)
XAB-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 12,978 lbs N/A CAD Icon (for items table)
XAM-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 17,508 lbs N/A CAD Icon (for items table)
XAB-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 17,508 lbs N/A CAD Icon (for items table)
XAM-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 23,452 lbs N/A CAD Icon (for items table)
XAB-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 23,452 lbs N/A CAD Icon (for items table)
XAM-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 31,390 lbs N/A CAD Icon (for items table)
XAB-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 31,390 lbs N/A CAD Icon (for items table)
XAM-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 40,572 lbs N/A CAD Icon (for items table)
XAB-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 40,572 lbs N/A CAD Icon (for items table)
XAM-12T N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 55,692 lbs N/A CAD Icon (for items table)
XAB-12T N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 55,692 lbs N/A CAD Icon (for items table)
Unit of Measure
1